See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.55
10 - 24 $ 4.10
25 - 99 $ 3.83
100 - 249 $ 3.43
250 - 499 $ 3.20
500 - 749 $ 2.79
750 - 999 $ 2.41
1000 - 9999 $ 2.36
  View datasheet for ISO7231MDW View product folder for ISO7231MDW

Adjust your quantity during checkout

ISO7231MDW-Triple Channel, 2/1, 150Mbps, Digital Isolator

The ISO7230 and ISO7231 are triple-channel digital isolators each with multiple channel configurations and output enable functions. These devices have logic input and output buffers separated by TI’s silicon dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00