See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

ISO723X724XEVM-IO723X724XEVM Evaluation Module

The ISO723X724X evaluation module (EVM) supports the rapid, parametric evaluation of the Triple and Quad Digital Isolators. The EVM will be delivered with an ISO7241C soldered on the board. If another device is desired, please order samples from www.ti.com. If you do not have the capability to remove and install devices, please contact Technical Support at the link on this page. This EVM is intended to be used with the ISO7240C, ISO7241C, ISO7242C, ISO7240M, ISO7241M, ISO7242M (SLLS868F), the ISO7240A, ISO7241A, ISO7242A (SLLS905), the ISO7230A, ISO7231A (SLLS906), and ISO7230C, ISO7231C, ISO7230M, ISO7231M (SLLS867). Note that this EVM is not intended for electromagnetic compatibility (EMC) tests.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00