See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

ISO7310FCD


Robust EMC, Low Power Single-Channel 1/0 Digital Isolator, Fail-safe Low

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.29
10 - 24 $ 2.06
25 - 99 $ 1.92
100 - 249 $ 1.68
250 - 499 $ 1.58
500 - 749 $ 1.34
750 - 999 $ 1.13
1000 - 9999 $ 1.08

Adjust your quantity during checkout

Texas Instruments ISO7310FCD

ISO7310x provide galvanic isolation up to 3000 VRMS for 1 minute per UL and 4242 VPK per VDE. These devices have one isolated channel comprised of a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, ISO7310x prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. These devices have integrated noise filters for harsh industrial environment where short noise pulses may be present at the device input pins. ISO7310x have TTL input thresholds and operate from 3 V to 5.5 V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of ISO7310x has been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00