Features for the ISO7342CEVM
- 4242-VPK isolation per DIN EN 60747-5-5
- 3-kVRMS isolation for 1 minute per UL 1577
- 25-Mbps signaling rate
- Integrated noise filter at input
- > 25 years isolation barrier life
Description for the ISO7342CEVM
The ISO7342CEVM helps you evaluate device performance, supporting the fast development and analysis of isolated systems. The EVM supports evaluation of any our TI ISO73xx triple- or quad-channel digital isolators in a 16-pin SOIC (DW) package.
The ISO7342C digital isolator provides galvanic isolation up to 3000 VRMS for 1 minute per UL and 4242 VPK per VDE. This device has four isolated channels that have a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry.