See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.91
10 - 24 $ 2.62
25 - 99 $ 2.44
100 - 249 $ 2.14
250 - 499 $ 2.01
500 - 749 $ 1.70
750 - 999 $ 1.44
1000 - 9999 $ 1.37
  View datasheet for ISO7420D View product folder for ISO7420D

Adjust your quantity during checkout

ISO7420D-Low Power Dual Channel Isolators

The ISO7420, ISO7420M and ISO7421 provide galvanic isolation up to 2500 VRMS for 1 minute per UL. These digital isolators have two isolated channels. Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. The suffix M indicates wide temperature range (–40°C to 125°C).

These devices have TTL input thresholds and require two supply voltages, 3.3 or 5 V, or any combination. All inputs are 5-V tolerant when supplied from a 3.3-V supply.

Note: The ISO7420 and ISO7421 are specified for signaling rates up to 1 Mbps. Due to their fast response time, under most cases, these devices will also transmit data with much shorter pulse widths. Designers should add external filtering to remove spurious signals with input pulse duration <20 ns if desired.

View datasheet
View product folder
Order SummaryEdit >
LM25066IAPSQE/NOPB (1)$0.00
MSP430G2553IPW20R (1)$0.00
TPS40422RHAT (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00