See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

ISO7421AQDRQ1


Automotive Catalog Dual Channel, 1/1, 1Mbps Digital Isolator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.25
10 - 24 $ 2.93
25 - 99 $ 2.73
100 - 249 $ 2.39
250 - 499 $ 2.24
500 - 749 $ 1.90
750 - 999 $ 1.61
1000 - 9999 $ 1.53

Adjust your quantity during checkout

Texas Instruments ISO7421AQDRQ1

The ISO7421A-Q1 provides galvanic isolation up to 2.5 kVrms for 1 minute per UL. This digital isolator has two isolated channels with bidirectional channel configuration. Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry.

The devices have TTL input thresholds and require two supply voltages from 3 V to 5.5 V, or any combination. All inputs are 5-V tolerant when supplied from a 3-V supply.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00