See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

ISO7741EVM-ISO7741 High Speed, Robust EMC Quad-Channel Digital Isolator Evaluation Module

ISO7741EVM is an Evaluaiton Module used to evaluate the high performance, reinforced quad channel digital isolator ISO7741 in Wide Body SOIC package (Package Code-DW). The EVM features enough test points & jumber options for one to evaluate the device with minimal external components.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00