ISO7762DBQEVM ISO7762DBQ High Speed, Robust EMC Six-Channel Digital Isolator Evaluation Module angled board image

ISO7762DBQEVM

ISO7762DBQ High Speed, Robust EMC Six-Channel Digital Isolator Evaluation Module

Pricing

Qty Price
+

Features for the ISO7762DBQEVM

  • High Speed, Robust EMC Six-Channel Digital Isolator
  • Wide Supply & Level Translation Range: 2.25V to 5.5V
  • High Signaling Rate: Up to 100Mbps
  • Low Propagation Delay: 11ns Typical (5V Supplies)
  • Isolation Barrier Life > 100 Years

Description for the ISO7762DBQEVM

ISO7762DBQEVM is an Evaluaiton Module used to evaluate the high performance, reinforced six channel digital isolator ISO7762 in 16-Pin SSOP package (Package Code-DBQ). The EVM features enough test points & jumper options for one to evaluate the device with minimal external components.

Pricing

Qty Price
+