Features for the ISO7762DWEVM
- High Speed, Robust EMC Six-Channel Digital Isolator
- Wide Supply & Level Translation Range: 2.25V to 5.5V
- High Signaling Rate: Up to 100Mbps
- Low Propagation Delay: 11ns Typical (5V Supplies)
- Isolation Barrier Life > 25 Years
Description for the ISO7762DWEVM
ISO7762DWEVM is an Evaluaiton Module used to evaluate the high performance, reinforced six channel digital isolator ISO7762 in 16-Pin Wide Body SOIC package (Package Code-DW). The EVM features enough test points & jumper options for one to evaluate the device with minimal external components.