Features for the ISO7820LLEVM
- High-Performance Isolated Dual LVDS Buffer with 100Mbps support
- 2.25V-5.5V Input and Output side voltage
- Provision to Measure Timing Parameters accurately
- Provision for Output Common Mode Termination
- This evaluation module is tested for the device functionality and its user guide is available to allow designer to evaluate their design
Description for the ISO7820LLEVM
The evaluation module, featuring Isolated Dual LVDS Buffer, has 100 ohms differential termination at input and output. It can also support accurate measurement of eye diagram and common mode termination at output.