See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DWW | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

ISO7840FDWWR


High-Immunity, 5.7kVRMS Reinforced Quad-Channel 4/0 Digital Isolator, 100Mbps

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.09
10 - 24 $ 8.45
25 - 99 $ 8.16
100 - 249 $ 7.13
250 - 499 $ 6.78
500 - 749 $ 6.24
750 - 999 $ 5.55
1000 - 9999 $ 5.55

Adjust your quantity during checkout

Texas Instruments ISO7840FDWWR

The ISO7840x device is a high-performance, quad-channel digital isolator with a 8000-VPK isolation voltage. This device has reinforced isolation certifications according to VDE, CSA, CQC, and TUV. The isolator provides high electromagnetic immunity and low emissions at low-power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a silicon-dioxide (SiO2) insulation barrier.

This device comes with enable pins that can be used to put the respective outputs in high impedance for multi-master driving applications and to reduce power consumption. The ISO7840 device has four forward and zero reverse-direction channels. If the input power or signal is lost, the default output is high for the ISO7840 device and low for the ISO7840F device. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, this device helps prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO7840 device has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance.

The ISO7840 device is available in 16-pin SOIC wide-body (DW) and extra-wide body (DWW) packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00