See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

ISOW7841EVM-ISOW7841 Quad-Channel Digital Isolator With Integrated DC-DC Converter Evaluation Module

ISOW7841EVM is an Evaluation Module used to evaluate the high performance, reinforced quad channel digital isolator with integrated DC-DC Converter ISOW7841 in Wide Body SOIC package (Package Code-DWE). The EVM features enough test points & jumper options for one to evaluate the device with minimal external components.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00