See datasheet for actual packaging/pinout drawings
Reg. Price: $598.00

TI Store Price:

$598.00
IWR1443BOOST + MMWAVE-DEVPACK Bundle:
  • IWR1443BOOST-IWR1443 Single-Chip 76-to-81GHz mmWave Sensor Evaluation Module
  • MMWAVE-DEVPACK-mmWave Development Pack (DevPack)
 

Adjust your quantity during checkout

IWR1443 Evaluation Module (EVM) + MMWAVE-DEVPACK Bundle

This bundle enables rapid development on TI’s mmWave platform.  It includes both the standard board, as well as the breakout development kit.


IWR1443BOOST is an easy-to-use evaluation board for the single-chip IWR1443 mmWave sensor, with direct connectivity to the TI MCU LaunchPad™ ecosystem. The evaluation board contains everything needed to start developing on a low-power ARM®-R4F controller. The evaluation board includes onboard emulation for programming and debugging, onboard buttons, and LEDs, for quick integration of a simple user interface. The standard 20-pin BoosterPack headers make the evaluation board compatible with a wide variety of TI MCU LaunchPads and enables easy prototyping.

A 5-V 2.5-A supply brick with a 2.1-mm barrel plug (center positive) is not included. TI recommends purchasing an external power supply that complies with applicable regional safety standards.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00