See datasheet for actual packaging/pinout drawings


IWR1642 Evaluation Module (EVM) + MMWAVE-DEVPACK Bundle
Reg. Price: $598.00

TI Store Price:

  • IWR1642BOOST-IWR1642 Single-Chip 76-to-81GHz mmWave Sensor Integrating DSP and MCU Evaluation Module
  • MMWAVE-DEVPACK-mmWave Development Pack (DevPack)

Adjust your quantity during checkout

Texas Instruments IWR1642-MMWAVE-BNDL

This bundle enables rapid development on TI’s mmWave platform.  It includes both the standard board, as well as the breakout development kit.

IWR1642BOOST is an easy-to-use evaluation board for the IWR1642 mmWave sensor, with direct connectivity to the microcontroller (MCU) LaunchPad™ Development Kit. The BoosterPack contains everything required to start developing software for on-chip C67x DSP core and low-power ARM® R4F controllers, including onboard emulation for programming and debugging, as well as onboard buttons and LEDs for quick integration of a simple user interface.

A 5-V 2.5-A supply brick with a 2.1-mm barrel plug (center positive) is not included. TI recommends purchasing an external power supply that complies with applicable regional safety standards.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00