See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $59.99
 

Adjust your quantity during checkout

LAUNCHCC3220MODASF-SimpleLink™ Wi-Fi® CC3220MODASF LaunchPad™ Development Kit

The SimpleLink™ Wi-Fi® CC3220MODASF LaunchPad™ development kit (LAUNCHCC3220MODASF) highlights the CC3220MODASF, a CERTIFIED® single-chip wireless microcontroller module with on-board antenna. The CC3220MODASF has an integrated 1MB Flash, 256KB of RAM and enhanced security features. The LAUNCHCC3220MODASF features on-board emulation and sensors for a full out-of-the-box experience. This board can be directly connected to a PC for use with development tools such as the Code Composer Studio™ Cloud integrated development environment (IDE). Visit dev.ti.com and get started with your SimpleLink Wi-Fi CC3220MODASF LaunchPad kit today.

The CC3220MODASF is a plug and play module; no other RF components are needed. These modules bring IoT networking security to a new level, empowering developers to easily connect any application to the cloud, with multiple communication protocols. Expedite your application development for fast time to market with our Launchpad’s software development kit (SDK). For additional information visit the CC3220MODA product page. For more information on the module without antenna, visit the CC3220MOD product page.

For more information on CC3220, visit http://www.ti.com/simplelinkwifi.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00