LAUNCHXL-CC1312R1 SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit angled board image

LAUNCHXL-CC1312R1

CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU

Pricing

Qty Price
+

Features for the LAUNCHXL-CC1312R1

  • LaunchPad with Sub-1GHz radio for wireless applications with integrated PCB trace antenna
  • Supports IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), Wireless M-Bus, MIOTY® technology and proprietary systems, including the TI 15.4-Stack (Sub-1 GHz)
  • Broad band antenna supports both 868 MHz ISM band for Europe and 915 MHz ISM band for US with a single board
  • On-board emulator gets you started with instant code development in CCS Cloud
  • The on-board EnergyTrace circuit allows real time monitoring of internal device states while user program code executes.
  • Can be used with both LaunchPad kit and SmartRF™ Studio applications
  • Access all I/O signals with the BoosterPack plug-in module connectors
  • Compatible with LCD BoosterPack

Description for the LAUNCHXL-CC1312R1

This LaunchPad™ development kit speeds development on devices with integrated power amplifier and multi-band radio support for concurrent Sub-1Ghz operations. Protocols supported include Sub-1 GHz, 802.15.4, and proprietary RF with the compatible CC13x2-CC26x2 SDK. Available variations feature different RF matching networks and power levels.

Pricing

Qty Price
+