Features for the LAUNCHXL-CC1350-4
- LaunchPad kit with a 433 MHz and Bluetooth low energy radio for wireless applications with integrated PCB trace antenna
- Access all I/O signals with the BoosterPack™ plug-in module connectors
- On-board emulator to get started with instant code development in CCS Cloud
- Can be used with both LaunchPad kit and SmartRF™ Studio evaluation board applications
- Compatible with LCD BoosterPack module
Description for the LAUNCHXL-CC1350-4
The SimpleLink™ CC1350 wireless microcontroller (MCU) LaunchPad™ development kit combines a 433 MHz with a Bluetooth® low energy radio for the ultimate combination of easy mobile phone integration with long-range connectivity including a 32-bit ARM® Cortex®-M3 processor on a single chip. To get started on your project visit dev.ti.com/launchxl-cc1350