See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $29.00
 

Adjust your quantity during checkout

LAUNCHXL-CC1350EU-Simplelink CC1350 LaunchPad Bluetooth and Sub-1GHz Long Range Wireless Development Kit

The SimpleLink™ CC1350 wireless microcontroller (MCU) LaunchPad™ development kit combines a Sub-1 GHz with a Bluetooth® low energy radio for the ultimate combination of easy mobile phone integration with long- range connectivity including a 32-bit ARM® Cortex®-M3 processor on a single chip.

The CC1350 device is a wireless MCU targeting low power, long range wireless applications with Bluetooth low energy implementations. The CC1350 wireless MCU contains a 32-bit ARM® Cortex®-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultra-low power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode.

The LAUNCHXL-CC1350 comes in two versions, with RF front-end match optimized for two different frequency bands:

  • LAUNCHXL-CC1350US is optimized for 915 MHz operation under FCC and will work well in Japan
  • LAUNCHXL-CC1350EU is optimized for 868 MHz operation under ETSI and has been CE certified for operation in the EU

The CC1350 LaunchPad is part of TI’s SimpleLink MCU platform, offering a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications. For more information about the SimpleLink MCU platform, visit www.ti.com/simplelink.

Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00