See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $39.99
 

Adjust your quantity during checkout

LAUNCHXL-CC1352R1-SimpleLink™ CC1352R Wireless MCU LaunchPad™ Development Kit

To get started visit dev.ti.com/launchxl-cc1352R

The CC1352 device is part of the SimpleLink™ microcontroller (MCU) platform which consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit www.ti.com/simplelink. This LaunchPad kit supports programming and debugging from Code Composer Studio™ and IAR Embedded Workbench® integrated development environments (IDEs).

Kickstart your development in minutes from the TI resource explorer with Project.0. Using CCS Cloud, part of TI’s cloud based tools, Project.0 can be built and downloaded to the LaunchPad kit with just a web browser. Project.0 is a fully functional peripheral application allowing control of the LaunchPad kit’s LEDs from the TI SimpleLink Starter app or any compatible device supporting Bluetooth low energy connectivity. The project also demonstrates the flexibility of TI RTOS and utilizes the LaunchPad kit’s onboard USB serial port to display diagnostic information about the Bluetooth low energy connection.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00