LAUNCHXL-F28069M InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad angled board image

LAUNCHXL-F28069M

F28069M LaunchPad™ development kit for C2000™ Piccolo™ MCU

Pricing

Qty Price
+

Features for the LAUNCHXL-F28069M

Hardware features
 

  • USB connected isolated XDS100v2 JTAG debug probe for real-time debug and flash programming
  • 4x 20-pin headers/connectors
  • Programmable buttons and LEDs
  • Hardware files can be found by downloading C2000Ware at boards\LaunchPads\LAUNCHXL_F28069M
  • TMS320F28069M: 90 MHz C28x CPU, 256 KB Flash, InstaSPIN-FOC and InstaSPIN-MOTION enabled, 12-bit ADC, CAN, 2x encoder interface (eQEP), UART, SPI, and more
  • Supports two BoosterPacks
  • Two encoder interface connectors
  • Isolated CAN transceiver connector

Software features
 

Recommended BoosterPacks
 

Description for the LAUNCHXL-F28069M

LAUNCHXL-F28069M is a low cost evaluation and development tool for the F2806x series as well as the InstaSPIN-FOC and InstaSPIN-MOTION enabled F2806x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks (suggested under the Recommended BoosterPacks in the Features section below). This extended version of the LaunchPad supports the connection of two BoosterPacks. The LaunchPad provides a standardized and easy to use platform to use while developing your next application.

Pricing

Qty Price
+