LAUNCHXL-F28379D F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU angled board image

LAUNCHXL-F28379D

F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

Pricing

Qty Price
+

Features for the LAUNCHXL-F28379D

Hardware features

  • USB connected isolated XDS100v2 JTAG debug probe for real-time debug and flash programming
  • 4x 20-pin headers/connectors
  • Programmable buttons and LEDs
  • Hardware files can be found by downloading C2000Ware inside this folder: boards\LaunchPads\LAUNCHXL_F28379D
  • TMS320F28379D: 200 MHz dual C28xCPUs and dual CLAs, 1 MB Flash, 16-bit or 12-bit ADCs, comparators, 12-bit DACs, delta-sigma sinc filters, HRPWMs, eCAPs, eQEPs, CANs and more
  • C2000 Delfino™ MCU position manager-ready TMS320F28379D MCU capable of interfacing to absolute encoders as well as resolvers and SINCOS transducers
  • Supports two BoosterPack™ Plug-in Modules
  • Two encoder interface connectors
  • Isolated CAN transceiver connector

Software features

Recommended BoosterPacks

Get started

  • For DesignDRIVE
  • For general device evaluation
    • Install Code Composer Studio IDE and C2000Ware
    • Connect the LaunchPad using the included mini-USB cable to a computer
    • Open a serial terminal program of your choice (Putty, HyperTerm, etc.) and configure it to access the LaunchPad virtual COM port with 115200 Baud, 8-bit data, No parity, and single stop Bit. The COM port number can be found by opening your computer’s Device Manager
    • When connected to your computer, the LaunchPad will power up and flash the red and blue LEDs for approximately 3 seconds. After the LEDs complete flashing, the LaunchPad will enter an ADC sample mode
    • The terminal will display the latest ADC sample reading based on ADCIN14 (Pin 23 of the BoosterPack header) at a one second interval
      • If the sample is below mid-scale (1.5V/2048) the blue LED (D10) will light
      • If the sample is above mid-scale the red LED (D9) will light
    • Build and load other examples in C2000Ware
    • View and run the 1-day On-Line Workshop
    • View and run the Multi-day On-Line Workshop
    • Ask questions on the TI C2000 e2e forum

Description for the LAUNCHXL-F28379D

LAUNCHXL-F28379D is a low-cost evaluation and development tool for the TMS320F2837xDTMS320F2837xS, and TMS320F2807x products in the TI MCU LaunchPad™ development kit ecosystem which is compatible with various plug-on BoosterPacks (suggested under the recommended BoosterPack™ Plug-in Modules in the features section below). This extended version of the LaunchPad development kit supports the connection of two BoosterPacks. The LaunchPad development kit provides a standardized and easy to use platform to use while developing your next application.

 

Pricing

Qty Price
+