See datasheet for actual packaging/pinout drawings


- High Accuracy Inductive Switch with Stacked Coils Evaluation Module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments LDC0851EVM

The LDC0851EVM (Evaluation Module) demonstrates the use of inductive sensing technology to accurately detect the presence of a conductive target object passing a fixed threshold.  The module includes a perforated and interchangeable 4-layer PCB where both the sensing coil as well as the reference coil are stacked for reduced system size.  The presence of a conductive object passing the fixed threshold is indicated by a green LED and therefore no MCU is needed.  A resistive potentiometer can adjust the switching threshold easily for flexibility and quick system prototyping.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00