See datasheet for actual packaging/pinout drawings

LDC1000QEVM


Inductance to Digital Converter with Sample PCB Coil Evaluation Module

TI Store Price:

Unit price: $29.00

Adjust your quantity during checkout

Texas Instruments LDC1000QEVM

The LDC1000QEVM demonstrates the use of inductive sensing technology to sense and measure the presence, position or composition of a conductive target object. The module includes an example of a PCB sensor coil. An MSP430 microcontroller is used to interface the LDC to a host computer.  This module is designed to provide the user with maximum flexibility for system prototyping. It is perforated at two locations: one, between the PCB sensor coil (LC tank) and the LDC1000-Q1 chip, and another, between the LDC1000-Q1 IC and the MSP430 interface. The first perforation gives the user the option to snap off the PCB coil from the module and experiment with custom coils (sensors). The second perforation allows the user to connect the LDC1000Q+Sensor to a different microcontroller system or use multiple such sensors in one system. An accompanying GUI allows for maximum flexibility and experimentation but the EVM also indicates basic conductor detection with an on-board LED.

Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00