See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LDC1000QPWRQ1


5V, High Resolution, AECQ100, Inductance to Digital Converter for Inductive Sensing Applications

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.42
10 - 24 $ 6.67
25 - 99 $ 6.23
100 - 249 $ 5.59
250 - 499 $ 5.22
500 - 749 $ 4.54
750 - 999 $ 3.93
1000 - 9999 $ 3.85

Adjust your quantity during checkout

Texas Instruments LDC1000QPWRQ1

Inductive sensing is a contactless, short-range sensing technology that enables low-cost, high-resolution sensing of conductive targets in the presence of dust, dirt, oil, and moisture, making this technology extremely reliable in harsh environments. Using a coil that can be created for example on a PCB as a sensing element, the LDC1000-Q1 device enables ultra-low cost system solutions.

Inductive sensing technology enables precise measurement of linear or angular position, displacement, motion, compression, vibration, metal composition, and many other applications in markets including automotive, consumer, computer, industrial, medical, and communications. Inductive sensing offers better performance and reliability at lower cost than other competitive solutions.

The LDC1000-Q1 device is the first automotive-qualified LDC, offering the benefits of inductive sensing in a low-power, small-footprint solution. The product is available in a 16-pin TSSOP package and offers several modes of operation. An SPI interface simplifies connection to an MCU.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00