See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NHR | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LDC1041NHRJ


8-bit Rp, 24-bit L Inductance-to-Digital Converter with SPI for Inductive Sensing Applications

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.47
10 - 24 $ 5.83
25 - 99 $ 5.36
100 - 249 $ 4.81
250 - 499 $ 4.44
500 - 749 $ 3.91
750 - 999 $ 3.46
1000 - 9999 $ 3.00

Adjust your quantity during checkout

Texas Instruments LDC1041NHRJ

Inductive sensing is a contactless, short-range sensing technology enabling high-resolution and low-cost position sensing of conductive targets, even in harsh environments. Using a coil or spring as a sensor, the LDC1041 inductance-to-digital converter provides system designers a way to achieve high performance and reliability at a lower system cost than other competing solutions.

The LDC1041 is pin compatible with the LDC1000 (16-bit Rp/24-bit L) and the LDC1051 (8-bit Rp). This family of devices offers system designers different resolution options based on their application and system requirements.

The LDC1041 is available in a 5mm x 4mm WSON-16 package. Device programming via SPI allows for easy configuration using a microcontroller.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00