See datasheet for actual packaging/pinout drawings


- Evaluation Module for Inductance-to-Digital Converter with Sample PCB Coil

TI Store Price:

Unit price: $29.00

Adjust your quantity during checkout

Texas Instruments LDC1051EVM

The LDC1051EVM (Evaluation Module) demonstrates the use of inductive sensing technology to sense and measure the presence, position or composition of a conductive target object. The module includes an example of a PCB sensor coil. An MSP430 microcontroller is used to interface the LDC to a host computer. This module is designed to provide the user with maximum flexibility for system prototyping. It is perforated at two locations: one, between the PCB sensor coil (LC tank) and the LDC1051 IC, and another, between the LDC1051 IC and the MSP430 interface. The first perforation gives the user the option to snap off the PCB coil from the module and experiment with custom sensor coils. The second perforation allows the user to connect the LDC1051+ sensor coil to a different microcontroller system or use multiple such sensors in one system. There is also an on-board LED indicator for basic conductor detection. An accompanying GUI allows for maximum flexibility and experimentation.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00