Inductive sensing is a contactless, short-range sensing technology enabling
high-resolution and low-cost position sensing of conductive targets, even in harsh environments.
Using a coil or spring as a sensor, the LDC1051 inductance-to-digital converter provides system
designers a way to achieve high performance and reliability at a lower system cost than other
competing solutions.
The LDC1051 is pin compatible with the LDC1000 (16-bit Rp/24-bit L) and the LDC1041
(8-bit Rp/24-bit L). This family of devices offers system designers different resolution options
based on their application and system requirements.
The LDC1051 is available in a 5mm x 4mm WSON-16 package. Device
programming via SPI allows for easy configuration using a microcontroller.
View datasheet View product folder