See datasheet for actual packaging/pinout drawings

Package | PIN:

NHR | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.88
10 - 24 $ 4.39
25 - 99 $ 4.09
100 - 249 $ 3.58
250 - 499 $ 3.36
500 - 749 $ 2.85
750 - 999 $ 2.41
1000 - 9999 $ 2.30
  View datasheet for LDC1051NHRR View product folder for LDC1051NHRR

Adjust your quantity during checkout

LDC1051NHRR-8-bit Rp only Inductance-to-Digital Converter with SPI for Inductive Sensing Applications

Inductive sensing is a contactless, short-range sensing technology enabling high-resolution and low-cost position sensing of conductive targets, even in harsh environments. Using a coil or spring as a sensor, the LDC1051 inductance-to-digital converter provides system designers a way to achieve high performance and reliability at a lower system cost than other competing solutions.

The LDC1051 is pin compatible with the LDC1000 (16-bit Rp/24-bit L) and the LDC1041 (8-bit Rp/24-bit L). This family of devices offers system designers different resolution options based on their application and system requirements.

The LDC1051 is available in a 5mm x 4mm WSON-16 package. Device programming via SPI allows for easy configuration using a microcontroller.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00