LDC1101EVM LDC1101 1.8V, High Resolution Inductance to Digital Converter Evaluation Module angled board image

LDC1101EVM

LDC1101 1.8V, High Resolution Inductance to Digital Converter Evaluation Module

Pricing

Qty Price
+

Features for the LDC1101EVM

  • Demonstrates LDC1101 operation with 1.8V
  • Multiple board perforations provide maximum evaluation and system design flexibility
  • Accompanying GUI for quick concept demonstration and data capture
  • Included detachable sample sensor coil
  • No additional components required for operation
  • Up to 183 ksps output data sampling rate from LDC

Description for the LDC1101EVM

The LDC1101 evaluation module demonstrates inductive sensing technology to sense and measure the presence or position of a conductive target. The evaluation board includes an example PCB sensor coil that connects to the LDC1101. An MSP430 microcontroller is used to interface the LDC to a host computer. This module is designed to provide the user with maximum flexibility for system prototyping. It is perforated at two locations: one perforation between the PCB sensor coil (LC tank and the LDC1101 and another perforation is between the LDC1101 and the MSP430 interface. The first perforation gives the user flexibility to snap off the PCB coil from the module and experiment with custom sensor coils, and the second perforation allows the user to connect the LDC1101 and sensor coil to a different microntroller system or use multiple sensors in one system. An accompanying GUI allows for maximum flexibility and quick system prototyping.

Evaluation steps

Step 1: Purchase the LDC1101EVM

Step 2: Download the LDC1101EVM user's guide and GUI

Step 3: Download and view the recommended additional content
Step 4: Visit our E2E inductive sensing FAQ support forum to learn more about the principles of inductive sensing and ask questions to fellow engineers

Pricing

Qty Price
+