See datasheet for actual packaging/pinout drawings

LDC2114EVM


LDC2114 1.8V 4-Channel Inductive Touch Evaluation Module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments LDC2114EVM

The LDC2114EVM (Evaluation Module) demonstrates the use of inductive sensing to detect a button press on a monolithic piece of metal.  The EVM can connect up to 4 buttons using the LDCTOUCHCOMCOILEVM or customized coils designed through Webench.  Button presses & levels of pressure are indicated by onboard LEDs to indicated through onboard LEDs.  The device can also be configured at different duty cycles to reduce power consumption.
Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00