Features for the LDCCOILEVM
- 19 different types of coils
- Perforated edges to separate and use remotely
- Smaller coils have extra pads for a series inductor
Description for the LDCCOILEVM
The LDCCOILEVM is designed to provide maximum flexibility for system prototyping and allow for experimentation with different coil sizes. It includes 19 unique types of PCB coils that range from long rectangular asymmetric coils to small circular coils 3mm in diameter. Every coil is separated by perforations so that the user can easily separate by breaking the desired portion off of the main board and use it as a remote sensor with our inductive sensing devices.