See datasheet for actual packaging/pinout drawings
Reg. Price: $47.00

TI Store Price:

$35.50
LED Lighting Starter Kit:
  • BOOSTXL-C2KLED-C2000 LED BoosterPack
  • LAUNCHXL-F28027-C2000 Piccolo LaunchPad
 

Adjust your quantity during checkout

LED Lighting Starter Kit more details

This kit includes the C2000™ LaunchPad and the LED lighting BoosterPack.

The C2000™ Piccolo LaunchPad is an inexpensive evaluation platform designed to help you leap right into the world of real-time control programming on the C2000 Piccolo microcontrollers. The LaunchPad is based on the Piccolo TMS320F28027 with unique features such as 64KB of on board flash, 8 PWM channels, eCAP, 12bit ADC, I2C, SPI, UART, and much more. It includes many board hardware features such as an integrated isolated XDS100 JTAG emulator for easy programming and debugging, 40 PCB pins for easy access to the pins of the F28027 processor, reset button and programmable button, etc. Not only does the C2000™ LaunchPad have the required hardware for development, it is also provides users with access to example code, libraries, drivers, and many more resources through controlSUITE which is available for free. Along with controlSUITE, users can also download an unrestricted version of Code Composer Studio integrated development environment (IDE) version 5.

With all the hardware and software needed to start development, users can focus on learning or developing real-time control systems in areas such as digital lighting, motor control, digital power conversion, precision sensing, and much more.

The C2000™ LED BoosterPack demonstrates the control of 3 boost converters to drive 3 LED (Red, Green, and Blue) strings. A variety of user interface options are provided included capacitive touch control using an MSP430 and the MSP430 Cap Touch BoosterPack (430BOOST-SENSE1) as well as a PC GUI application. This boosterpack is ideal for those wishing to learn about real time digital control techniques and LED lighting. This kit requires a C2000™ LaunchPad to function as intended.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00