See datasheet for actual packaging/pinout drawings

Package | PIN:

RSL | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.15
10 - 24 $ 7.33
25 - 99 $ 6.85
100 - 100 $ 6.14
  View datasheet for LED171596ARSLR View product folder for LED171596ARSLR

Adjust your quantity during checkout

LED171596ARSLR-96-LED Matrix Backlight Driver for RGB and White LEDs

The LED171596A is a 96 channel matrix LED driver with independent channel control, designed for driving locally dimmed displays. The device sports 4 low-resistance high side switches and 24 low side current sinks that can deliver up to 15 mA of continuous current per channel. The driver has 9-bit duty cycle and 8-bit current control of each low-side LED current sink.

Each current sink can be individually controlled through the I2C-compatible or SPI interface, but also has the capability to be controlled with a single value through the global brightness control register. This global brightness control also passes through a brightness sloper function to create optically smooth brightness transitions without the need for multiple register writes.

View datasheet
View product folder
Order SummaryEdit >
BQ7693000DBT (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00