See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

LMC | 8

Temp:

M (-55 to 125)

ECO Plan:

TBD

LF198H


Monolithic Sample and Hold Circuit

TI Store Price:

 
 
Qty.Price
1 - 9 $ 14.86
10 - 24 $ 13.82
25 - 99 $ 13.33
100 - 249 $ 11.65
250 - 499 $ 11.08
500 - 749 $ 10.20
750 - 999 $ 9.08
1000 - 9999 $ 9.08

Adjust your quantity during checkout

Texas Instruments LF198H

The LF298 and LFx98x devices are monolithic sample-and-hold circuits that use BI-FET technology to obtain ultrahigh DC accuracy with fast acquisition of signal and low droop rate. Operating as a unity-gain follower, DC gain accuracy is 0.002% typical and acquisition time is as low as 6 µs to 0.01%. A bipolar input stage is used to achieve low offset voltage and wide bandwidth. Input offset adjust is accomplished with a single pin and does not degrade input offset drift. The wide bandwidth allows the LF198-N to be included inside the feedback loop of 1-MHz operational amplifiers without having stability problems. Input impedance of 1010 Ω allows high-source impedances to be used without degrading accuracy.

P-channel junction FETs are combined with bipolar devices in the output amplifier to give droop rates as low as 5 mV/min with a 1-µF hold capacitor. The JFETs have much lower noise than MOS devices used in previous designs and do not exhibit high temperature instabilities. The overall design ensures no feedthrough from input to output in the hold mode, even for input signals equal to the supply voltages.

Logic inputs on the LF198-N are fully differential with low input current, allowing for direct connection to TTL, PMOS, and CMOS. Differential threshold is
1.4 V. The LF198-N will operate from ±5-V to ±18-V supplies.

An A version is available with tightened electrical specifications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00