See datasheet for actual packaging/pinout drawings

Package | PIN:

LMC | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.03
10 - 24 $ 8.12
25 - 99 $ 7.58
100 - 249 $ 6.80
250 - 499 $ 6.35
500 - 749 $ 5.52
750 - 999 $ 4.78
1000 - 9999 $ 4.68
  View datasheet for LF356H/NOPB View product folder for LF356H/NOPB

Adjust your quantity during checkout

LF356H/NOPB-JFET Input Operational Amplifiers

The LF356-MIL device are the first monolithic JFET input operational amplifiers to incorporate well-matched, high-voltage JFETs on the same chip with standard bipolar transistors (BI-FET™ Technology). These amplifiers feature low input bias and offset currents/low offset voltage and offset voltage drift, coupled with offset adjust, which does not degrade drift or common-mode rejection. The devices are also designed for high slew rate, wide bandwidth, extremely fast settling time, low voltage and current noise and a low 1/f noise corner.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00