See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

P | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

LF411ACN/NOPB


Low Offset, Low Drift JFET Input Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.18
10 - 24 $ 4.63
25 - 99 $ 4.16
100 - 249 $ 3.79
250 - 499 $ 3.42
500 - 749 $ 2.92
750 - 999 $ 2.50
1000 - 9999 $ 2.31

Adjust your quantity during checkout

Texas Instruments LF411ACN/NOPB

These devices are low-cost, high-speed, JFET input operational amplifiers with very low input offset voltage and input offset voltage drift. They require low supply current yet maintain a large gain bandwidth product and fast slew rate. In addition, well matched high voltage JFET input devices provide very low input bias and offset currents. The LF411 is pin compatible with the standard LM741 allowing designers to immediately upgrade the overall performance of existing designs.

These amplifiers may be used in applications such as high speed integrators, fast D/A converters, sample and hold circuits and many other circuits requiring low input offset voltage and drift, low input bias current, high input impedance, high slew rate and wide bandwidth.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00