See datasheet for actual packaging/pinout drawings

Package | PIN:

P | 8

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 1.44
10 - 24 $ 1.29
25 - 99 $ 1.20
100 - 249 $ 1.04
250 - 499 $ 0.96
500 - 749 $ 0.81
750 - 999 $ 0.66
1000 - 9999 $ 0.61
  View datasheet for LF411CP View product folder for LF411CP

Adjust your quantity during checkout

LF411CP-Precision JFET-input Operational Amplifier

This device is a low-cost, high-speed, JFET-input operational amplifier with very low input offset voltage and a maximum input offset voltage drift. It requires low supply current, yet maintains a large gain-bandwidth product and a fast slew rate. In addition, the matched high-voltage JFET input provides very low input bias and offset currents.

The LF411 can be used in applications such as high-speed integrators, digital-to-analog converters, sample-and-hold circuits, and many other circuits.

The LF411C is characterized for operation from 0°C to 70°C. The LF411I is characterized for operation from -40°C to 85°C. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00