See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

LM10010EVM/NOPB-Evaluation Board for the LM10010

This evaluation module provides a VID interface to demonstrate the LM10010 and its control of an LM21215A-1 buck regulator. While operating from 3.0V to 5.5V, the LM10010 can adjust the LM21215A-1 output voltage from 0.7V to 1.1V in 6.4mV steps with a default startup output of 1.0V. A communications dongle and cable is provided with software to control the output voltage through a graphical user interface (GUI) and an USB port.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00