See datasheet for actual packaging/pinout drawings

Package | PIN:

RSG | 28

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.15
10 - 24 $ 8.24
25 - 99 $ 7.69
100 - 249 $ 6.90
250 - 499 $ 6.44
500 - 749 $ 5.60
750 - 999 $ 4.85
1000 - 9999 $ 4.75
  View datasheet for LM10500SQE-1.0/NOPB View product folder for LM10500SQE-1.0/NOPB

Adjust your quantity during checkout

LM10500SQE-1.0/NOPB-5A Step-Down Energy Management Unit With PowerWise® Adaptive Voltage Scaling

The LM10500 is a 5A Energy Management Unit (EMU) that actively reduces system-level power consumption by utilizing a continuous, real-time, closed-loop Adaptive Voltage Scaling (AVS) scheme. The LM10500 operates cooperatively with PowerWise AVS compatible ASICs, SoCs, and processors to optimize supply voltages adaptively over process and temperature variations. The device is controlled via PowerWise Interface (PWI) 1.0 or PWI 2.0 high-speed serial interface.

A typical power saving of 40% can be achieved when LM10500 is used with AVS compatible ASICs, SoCs, and processors.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00