See datasheet for actual packaging/pinout drawings


LM10502 Power Management Multi-Channel IC Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LM10502EVM

The Texas Instruments LM10502EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM10502 Power Management Multi-Channel IC. The LM10502 is an advanced PMU containing two configurable, high efficiency buck regulators for supplying variable voltages and an LDO. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives. The LM10502 operates cooperatively with the application ASIC to optimize the supply voltage for low-power conditions and power saving modes via the SPI interface. It also supports a 250mA LDO and a programmable interrupt comparator to monitor VIN.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00