See datasheet for actual packaging/pinout drawings

Package | PIN:

YZR | 25

Temp:

S (0 to 0)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.83
10 - 24 $ 2.55
25 - 99 $ 2.38
100 - 249 $ 2.08
250 - 499 $ 1.95
500 - 749 $ 1.66
750 - 999 $ 1.40
1000 - 9999 $ 1.34

LM10502TLE/NOPB-2MHz, 1A/1A Dual Step-Down Converters + Low-Dropout Linear Regulator

The LM10502 are advanced PMUs each containing two configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.

The LM10502 operate cooperatively with the application ASIC to optimize the supply voltage for low-power conditions and Power Saving modes via the SPI interface. It also supports a 250 mA LDO and a programmable Interrupt Comparator to monitor VIN.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00