See datasheet for actual packaging/pinout drawings

Package | PIN:

YFR | 34

Temp:

S (-30 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.63
10 - 24 $ 3.27
25 - 99 $ 3.04
100 - 249 $ 2.66
250 - 499 $ 2.50
500 - 749 $ 2.12
750 - 999 $ 1.79
1000 - 9999 $ 1.71
  View datasheet for LM10507TMX-A/NOPB View product folder for LM10507TMX-A/NOPB

Adjust your quantity during checkout

LM10507TMX-A/NOPB-Triple Buck + LDO Power Management IC (PMIC)

The LM10507 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.

LM10507 operates cooperatively with ASIC to optimize the supply voltage ‎for low power conditions and power saving modes via SPI interface. It also supports a 2.5 V 250 mA LDO.

For all available packages, see the orderable addendum at the end of the datasheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00