See datasheet for actual packaging/pinout drawings

Package | PIN:

RMY | 36

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.05
10 - 24 $ 6.34
25 - 99 $ 5.93
100 - 249 $ 5.31
250 - 499 $ 4.96
500 - 749 $ 4.32
750 - 999 $ 3.74
1000 - 9999 $ 3.66
  View datasheet for LM10692BRMYT View product folder for LM10692BRMYT

Adjust your quantity during checkout

LM10692BRMYT-Power Management IC (PMIC) for SandForce SF3700 SSD Controllers

The LM10692 is an advanced PMU containing six configurable, buck regulators for supplying power to advanced Flash Controllers in solid-state drives (SSDs). The device is ideal for use in solid state drive designs. The LM10692 communicates with the SF3700 Flash Controller via an I2C compatible interface and digital I/O pins to optimize power consumption with power saving modes.

For all available packages, see the orderable addendum at the end of the datasheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00