See datasheet for actual packaging/pinout drawings

Package | PIN:

KTT | 3

Temp:

Q (-40 to 125)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 2.59
10 - 24 $ 2.33
25 - 99 $ 2.17
100 - 249 $ 1.90
250 - 499 $ 1.78
500 - 749 $ 1.51
750 - 999 $ 1.28
1000 - 9999 $ 1.22
  View datasheet for LM1084IS-5.0/NOPB View product folder for LM1084IS-5.0/NOPB

Adjust your quantity during checkout

LM1084IS-5.0/NOPB-5A Fixed / Adjustable Output Linear Regulator

The LM1084 is a regulator with a maximum dropout of 1.5 V at 5 A of load current. The device has the same pinout as TI’s industry standard LM317.

Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1084. Fixed output voltage versions integrate the adjust resistors.

The LM1084 circuit includes a zener trimmed bandgap reference, current limiting, and thermal shutdown.

Refer to LM1085 for the 3A version, and the LM1086 for the 1.5A version.

View datasheet
View product folder
Order SummaryEdit >
INA128PA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00