The LM1086 is a regulator with a maximum dropout of 1.5 V at 1.5 A of load current. The
device has the same pin-out as TI's industry standard LM317.
Two resistors are required to set the output voltage of the adjustable output voltage
version of the LM1086. Fixed output voltage versions integrate the adjust resistors.
The LM1086 circuit includes a zener trimmed bandgap reference, current limiting, and
thermal shutdown.
Refer to LM1084 for the 5-A version, and the LM1085 for the 3-A version.
View datasheet View product folder