See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NGN | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM1086ILD-3.3/NOPB


1.5A Fixed / Adjustable Output Linear Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.84
10 - 24 $ 1.58
25 - 99 $ 1.56
100 - 249 $ 1.27
250 - 499 $ 1.25
500 - 749 $ 1.05
750 - 999 $ 0.86
1000 - 9999 $ 0.72

Adjust your quantity during checkout

Texas Instruments LM1086ILD-3.3/NOPB

The LM1086 is a regulator with a maximum dropout of 1.5 V at 1.5 A of load current. The device has the same pin-out as TI's industry standard LM317.

Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1086. Fixed output voltage versions integrate the adjust resistors.

The LM1086 circuit includes a zener trimmed bandgap reference, current limiting, and thermal shutdown.

Refer to LM1084 for the 5-A version, and the LM1085 for the 3-A version.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00