See datasheet for actual packaging/pinout drawings

Package | PIN:

NDE | 3

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.70
10 - 24 $ 1.52
25 - 99 $ 1.41
100 - 249 $ 1.23
250 - 499 $ 1.13
500 - 749 $ 0.95
750 - 999 $ 0.78
1000 - 9999 $ 0.72
  View datasheet for LM1086IT-ADJ/NOPB View product folder for LM1086IT-ADJ/NOPB

Adjust your quantity during checkout

LM1086IT-ADJ/NOPB-1.5A Fixed / Adjustable Output Linear Regulator

The LM1086 is a regulator with a maximum dropout of 1.5 V at 1.5 A of load current. The device has the same pin-out as TI's industry standard LM317.

Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1086. Fixed output voltage versions integrate the adjust resistors.

The LM1086 circuit includes a zener trimmed bandgap reference, current limiting, and thermal shutdown.

Refer to LM1084 for the 5-A version, and the LM1085 for the 3-A version.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00