See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

KTT | 3

Temp:

S (0 to 125)

ECO Plan:

Pb-Free (RoHS Exempt)

LM1117SX-3.3/NOPB


Space Saving 800mA Low-Dropout Linear Regulator with Internal Current Limit

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.55
10 - 24 $ 1.38
25 - 99 $ 1.28
100 - 249 $ 1.09
250 - 499 $ 1.01
500 - 749 $ 0.82
750 - 999 $ 0.66
1000 - 9999 $ 0.59

Adjust your quantity during checkout

Texas Instruments LM1117SX-3.3/NOPB

The LM1117 is a low dropout voltage regulator with a dropout of 1.2 V at 800 mA of load current.

The LM1117 is available in an adjustable version, which can set the output voltage from 1.25 to 13.8 V with only two external resistors. In addition, it is available in five fixed voltages, 1.8 V, 2.5 V, 3.3 V, and 5 V.

The LM1117 offers current limiting and thermal shutdown. Its circuit includes a Zener trimmed bandgap reference to assure output voltage accuracy to within ±1%.

A minimum of 10-µF tantalum capacitor is required at the output to improve the transient response and stability.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00