See datasheet for actual packaging/pinout drawings

Package | PIN:

J | 14

Temp:

M (-55 to 125)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 8.41
10 - 24 $ 7.57
25 - 99 $ 7.07
100 - 249 $ 6.34
250 - 499 $ 5.92
500 - 749 $ 5.15
750 - 999 $ 4.46
1000 - 9999 $ 4.37
  View datasheet for LM124J/PB View product folder for LM124J/PB

Adjust your quantity during checkout

LM124J/PB-Low Power Quad Operational Amplifier

The LM124-N series consists of four independent, high-gain, internally frequency compensated operational amplifiers designed to operate from a single power supply over a wide range of voltages. Operation from split-power supplies is also possible and the low-power supply current drain is independent of the magnitude of the power supply voltage.

Application areas include transducer amplifiers, DC gain blocks and all the conventional op amp circuits which now can be more easily implemented in single power supply systems. For example, the LM124-N series can directly operate off of the standard 5-V power supply voltage which is used in digital systems and easily provides the required interface electronics without requiring the additional ±15 V power supplies.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00