See datasheet for actual packaging/pinout drawings

Package | PIN:

NDV | 3

Temp:

S (-55 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.33
10 - 24 $ 9.60
25 - 99 $ 9.27
100 - 249 $ 8.10
250 - 499 $ 7.71
500 - 749 $ 7.09
750 - 999 $ 6.37
1000 - 9999 $ 6.35
  View datasheet for LM135H/NOPB View product folder for LM135H/NOPB

Adjust your quantity during checkout

LM135H/NOPB-Analog Output Temperature Sensor, Military Grade, in Hermetic TO

The LM135 series are precision, easily-calibrated, integrated circuit temperature sensors. Operating as a 2-terminal zener, the LM135 has a breakdown voltage directly proportional to absolute temperature at 10 mV/°K. With less than 1-Ω dynamic impedance, the device operates over a current range of 400 µA to 5 mA with virtually no change in performance. When calibrated at 25°C, the LM135 has typically less than 1°C error over a 100°C temperature range. Unlike other sensors, the LM135 has a linear output.

Applications for the LM135 include almost any type of temperature sensing over a –55°C to 150°C temperature range. The low impedance and linear output make interfacing to readout or control circuitry are especially easy.

The LM135 operates over a –55°C to 150°C temperature range while the LM235 operates over a –40°C to 125°C temperature range. The LM335 operates from –40°C to 100°C. The LMx35 devices are available packaged in hermetic TO transistor packages while the LM335 is also available in plastic

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00